2SD1623: Bipolar Transistor, 50V, 2A, Low VCE(sat), (PNP)NPN Single PCP

Description: 2SD1623 is a Bipolar Transistor, 50V, 2A, Low VCE(...
  • 2SD1623 is a Bipolar Transistor, 50V, 2A, Low VCE(sat), (PNP)NPN Single PCP for High-Current Switching Applications.
  • Features
  • Adoption of FBET, MBIT processes
  • Low collector-to-emitter saturation voltage
  • Large current capacity and wide ASO
  • Fast switching speed
  • The ultraminiature package facilitates higher-density mounting, thus allows the applied hybrid ICs further miniaturization
  • Applications
  • Voltage regulators, relay drivers, lamp drivers, electrical equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SD1623S-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 50V, 2A, Low VCE(sat), (PNP)NPN Single PCP, hFE 140-280
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • 2SD1623T-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 50V, 2A, Low VCE(sat), (PNP)NPN Single PCP, hFE 200-400
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.4 
  • IC Cont. (A):
  • VCEO Min (V): 50 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V):
  • hFE Min: 140  200 
  • hFE Max: 280  400 
  • fT Min (MHz): 150 
  • PTM Max (W): 0.5 
  • Package Type: SOT-89 / PCP-1 
  • ON Semiconductor Full Web Site