2SD1628: Bipolar Transistor, 20V, 5A, Low VCE(sat), NPN Single PCP

Description: 2SD1628 is Bipolar Transistor, 20V, 5A, Low VCE(sa...
  • 2SD1628 is Bipolar Transistor, 20V, 5A, Low VCE(sat), NPN Single PCP for High-Current Switching Applications.
  • Features
  • Low saturation voltage
  • High hFE
  • Large current capacity
  • Very small size making it easy to provide highdensity, small-sized hybrid ICs
  • Halogen free compliance
  • Applications
  • Strobe DC-DC converters, relay drivers, hammer drivers, lamp drivers, motor drovers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SD1628F-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 20V, 5A, Low VCE(sat), NPN Single PCP
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:117,000
  • 2SD1628F-TD-H
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Bipolar Transistor, 20V, 5A, Low VCE(sat), NPN Single PCP, hFE 160-320
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:8,000
  • 2SD1628G-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 20V, 5A, Low VCE(sat), NPN Single PCP, hFE 280-560
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • 2SD1628G-TD-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bipolar Transistor, 20V, 5A, Low VCE(sat), NPN Single PCP, hFE 280-560
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A):
  • VCEO Min (V): 20 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V): 1.5 
  • VBE(on) (V):
  • hFE Min: 160  280 
  • hFE Max: 320  560 
  • fT Min (MHz): 120 
  • PTM Max (W): 0.5 
  • Package Type: SOT-89 / PCP-1 
  • ON Semiconductor Full Web Site