2SD1815: Bipolar Transistor, 100V, 3A, Low VCE(sat), NPN Single, TP/TP-FA

Description: The 2SD1815 is a Bipolar Transistor, 100V, 3A, Low...
  • The 2SD1815 is a Bipolar Transistor, 100V, 3A, Low VCE(sat), NPN Single, TP/TP-FA, for high-current switching applications. 2SA1215 is a complementary PNP bipolar transistor.
  • Features
  • Low collector-to-emitter saturation voltage
  • Excllent linearity of hFE
  • Small-sized package permitting 2SB1215/2SD1815-applied sets to be made small and slim
  • Fast switching time
  • High fT
  • Applications
  • Relay drivers, high-speed inverters, converters, and other general high-current switching applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SD1815S-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 100V, 3A, Low VCE(sat), NPN Single, TP/TP-FA
  • Package Type: IPAK / TP
  • Package Case Outline: 369AJ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:19,500
  • 2SD1815S-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Bipolar Transistor, 100V, 3A, Low VCE(sat), NPN Single, TP/TP-FA
  • Package Type: IPAK / TP
  • Package Case Outline: 369AJ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:2,500
  • 2SD1815S-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 100V, 3A, Low VCE(sat), NPN Single, TP/TP-FA
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • 2SD1815S-TL-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Bipolar Transistor, 100V, 3A, Low VCE(sat), NPN Single, TP/TP-FA
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • 2SD1815T-E
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 100V, 3A, Low VCE(sat), NPN Single, TP/TP-FA
  • Package Type: IPAK / TP
  • Package Case Outline: 369AJ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • 2SD1815T-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Bipolar Transistor, 100V, 3A, Low VCE(sat), NPN Single, TP/TP-FA
  • Package Type: IPAK / TP
  • Package Case Outline: 369AJ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • 2SD1815T-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 100V, 3A, Low VCE(sat), NPN Single, TP/TP-FA
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:14,000
  • 2SD1815T-TL-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Bipolar Transistor, 100V, 3A, Low VCE(sat), NPN Single, TP/TP-FA
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • Specifications
  • Polarity: NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.4 
  • IC Cont. (A):
  • VCEO Min (V): 100 
  • VCBO (V): 120 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V):
  • hFE Min: 140  200 
  • hFE Max: 280  400 
  • fT Min (MHz):
  • PTM Max (W):
  • Package Type: IPAK / TP  DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site