2SK3557: N-Channel JFET, 15V, 10 to 32mA, 35mS, CP

Description: 2SK3557 is N-Channel JFET, 15V, 10 to 32mA, 35mS, ...
  • 2SK3557 is N-Channel JFET, 15V, 10 to 32mA, 35mS, CP for High-Frequency Low-Noise Amplifier Applications.
  • Features
  • Large Forward Transfer Admittance
  • Small Ciss
  • Ultrasmall-sized package permitting 2SK3557 applied sets to be made smaller and slimer
  • Ultralow noise figure
  • Applications
  • AM tuner RF amplifi cation
  • Low noise amplifier
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SK3557-6-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 15V, 10 to 32mA, 35mS, CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • 2SK3557-7-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 15V, 10 to 32mA, 35mS, CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 10000  16000 
  • IDSS Max (µA): 20000  32000 
  • V(BR)GSS Min (V): 15 
  • Ciss Max (pF): 10 
  • Crss Max (pF): 2.9 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site