2SK3666: N-Channel JFET, 30V, 0.6 to 6.0mA, 6.5mS, CP

Description: 2SK3666 is N-Channel JFET, 30V, 0.6 to 6.0mA, 6.5m...
  • 2SK3666 is N-Channel JFET, 30V, 0.6 to 6.0mA, 6.5mS, CP for low-frequency, general-purpose amplifier and Impedance conversion application.
  • Features
  • Low IGSS 1.0nA MAX - High sensitive sensor module by low-leakage JFET
  • Low IDSS 0.6-3.0mA - Reduce power consumption by low drain current JFET
  • Applications
  • low-frequency,General-purpose Amplifier and Impedance converter
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SK3666-2-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 30V, 0.6 to 6.0mA, 6.5mS, CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • 2SK3666-3-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 30V, 0.6 to 6.0mA, 6.5mS, CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 600  1200 
  • IDSS Max (µA): 1500  3000 
  • V(BR)GSS Min (V): 30 
  • Ciss Max (pF):
  • Crss Max (pF): 1.1 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site