2SK536: N-Channel MOSFET 50V, 100mA, Single CP

Description: 2SK536 is N-Channel MOSFET 50V, 100mA, Single CP...
  • 2SK536 is N-Channel MOSFET 50V, 100mA, Single CP
  • Features
  • Large Forward Transfer Admittance
  • Enhancement type
  • Low ON-state resistance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SK536-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel MOSFET 50V, 100mA, Single CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA):
  • IDSS Max (µA):
  • V(BR)GSS Min (V): 12 
  • Ciss Max (pF): 15 
  • Crss Max (pF): 0.5 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site