2SK545: N-Channel JFET, 40V, 55 to 95uA, 0.10mS, CP

Description: 2SK545 is N-Channel JFET, 40V, 55 to 95uA, 0.10mS,...
  • 2SK545 is N-Channel JFET, 40V, 55 to 95uA, 0.10mS, CP for Impedance Converter Applications.
  • Features
  • Low IGSS 0.5nA MAX - High sensitive sensor module by low-leakage JFET
  • Low IDSS 0.055-0.095mA - Reduce power consumption by low drain current JFET
  • Ultrasmall package permitting 2SK545-applied sets to be compact
  • Small Ciss
  • Applications
  • Impedance converter applications
  • Infrared sensor
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SK545-11D-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 40V, 55 to 95uA, 0.10mS, CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 55 
  • IDSS Max (µA): 95 
  • V(BR)GSS Min (V): 40 
  • Ciss Max (pF): 1.7 
  • Crss Max (pF): 0.7 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site