30C02CH: Bipolar Transistor, 30V, 0.7A, Low VCE(sat), NPN Single CPH3

Description: 30C02CH is Bipolar Transistor, 30V, 0.7A, Low VCE(...
  • 30C02CH is Bipolar Transistor, 30V, 0.7A, Low VCE(sat), NPN Single CPH3 for Low-Frequency General-Purpose Amplifier Applications.
  • Features
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) RCE(sat) typ=330mΩ [IC=0.7A, IB=35mA]
  • Ultrasmall package facilitates miniaturization in end products
  • Small ON-resistance (Ron)
  • Applications
  • Low-frequency Amplifier, high-speed switching, small motor drive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    30C02CH-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 30V, 0.7A, Low VCE(sat), NPN Single CPH3
  • Package Type: CPH-3
  • Package Case Outline: 318BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:165,000
  • Specifications
  • Polarity: NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.19 
  • IC Cont. (A): 0.7 
  • VCEO Min (V): 30 
  • VCBO (V): 40 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V):
  • hFE Min: 300 
  • hFE Max: 800 
  • fT Min (MHz): 540 
  • PTM Max (W): 0.7 
  • Package Type: CPH-3 
  • ON Semiconductor Full Web Site