4N27M: 6-Pin DIP Package Phototransistor Output Optocoupler

Description: The general purpose optocouplers consist of a gall...
  • The general purpose optocouplers consist of a galliumarsenide infrared emitting diode driving a silicon phototransistorin a 6-pin dual in-line package.
  • Features
  • Minimum Current Transfer Ratio at IF=10mA, Vce=10V
    - 10% for 4N27M and 4N28M
    - 20% for 4N25M and 4N26M
    - 100% for 4N35M, 4N36M and 4N37M
  • Safety and Regulatory Approvals:
    – UL1577, 4,170 VACRMS for 1 Minute
    – DIN-EN/IEC60747-5-5, 850 V Peak Working Insulation Voltage
  • Applications
  • Power Supply Regulators
  • Digital Logic Inputs
  • Microprocessor Inputs
  • Technical Documentation & Design Resources
    Availability and Samples
    4N27M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Package Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • 4N27SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Package Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • 4N27SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Package Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:4,000
  • Specifications
  • Channels:
  • CTR (Min) (%): 10 
  • CTR (Max) (%):
  • CTR tested @ IF (mA): 10 
  • VCE(sat) (Max) (V): 0.5 
  • BVCEO (Min) (V): 30 
  • BVCBO (Min) (V): 70 
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 4200 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site