4N38M: 6-pin DIP High Voltage Phototransistor Output Optocoupler

Description: The 4N38M, H11D1M, H11D3M, and MOC8204M are photot...
  • The 4N38M, H11D1M, H11D3M, and MOC8204M are phototransistor-type optically coupled optoisolators. A gallium arsenide infrared emitting diode is coupled with a high voltage NPN silicon phototransistor. The device is supplied in a standard plastic six-pin dual-in-line package.
  • Features
  • High Voltage:
  • MOC8204M, BVCEO= 400 V
  • H11D1M, BVCEO= 300 V
  • H11D3M, BVCEO= 200 V
  • Safety and Regulatory Approvals:
  • UL1577, 4,170 VACRMS for 1 Minute
  • DIN-EN/IEC60747-5-5, 850 V Peak Working Insulation Voltage
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    4N38M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-pin DIP High Voltage Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • 4N38SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-pin DIP High Voltage Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,000
  • 4N38SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-pin DIP High Voltage Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • 4N38TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-pin DIP High Voltage Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • 4N38VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-pin DIP High Voltage Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:1,000
  • Specifications
  • Channels:
  • CTR (Min) (%): 20 
  • CTR (Max) (%):
  • CTR tested @ IF (mA): 10 
  • VCE(sat) (Max) (V):
  • BVCEO (Min) (V): 80 
  • BVCBO (Min) (V): 80 
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 4200 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site