50A02CH: Bipolar Transistor, -50V, -0.5A, Low VCE(sat), PNP Single

Description: 50A02CH is Bipolar Transistor, -50V, -0.5A, Low VC...
  • 50A02CH is Bipolar Transistor, -50V, -0.5A, Low VCE(sat), PNP Single for low frequency General-Purpose Amplifier Application.
  • Features
  • High Collector Current Capability
  • Low Collector to Emitter Saturation Voltage (Resistance):
    RCE(sat) typ=210mΩ [IC=0.5A, IB=50mA]
  • Low ON-Resistance (Ron)
  • Pb-Free, Halogen Free and RoHS compliance
  • Applications
  • Low-Frequency Amplifier
  • High Speed Switching
  • Small Motor Drive
  • Muting Circuit
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    50A02CH-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, -50V, -0.5A, Low VCE(sat), PNP Single
  • Package Type: CPH-3
  • Package Case Outline: 318BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • 50A02CH-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bipolar Transistor, -50V, -0.5A, Low VCE(sat), PNP Single
  • Package Type: CPH-3
  • Package Case Outline: 318BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:90,000
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): 0.5 
  • VCEO(sus) Min (V): 50 
  • hFE Min: 200 
  • hFE Max: 500 
  • PTM Max (W): 0.7 
  • fT Min (MHz): 600 
  • Package Type: CPH-3 
  • ON Semiconductor Full Web Site