55GN01CA: RF Transistor, 10V, 70mA, fT=5.5GHz, NPN Single CP

Description: 55GN01CA is RF Transistor, 10V, 70mA, fT=5.5GHz, N...
  • 55GN01CA is RF Transistor, 10V, 70mA, fT=5.5GHz, NPN Single CP for UHF wide-band, low noise amplifiers.
  • Features
  • High cutoff frequency : fT=5.5GHz(typ)
  • High gain : Forward Transfer Gain = 9.5dB(typ) [f=1GHz]
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    55GN01CA-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, 10V, 70mA, fT=5.5GHz, NPN Single CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • Type:  
  • VCE(sat) Max (V):  
  • IC Cont. (A): 0.07 
  • VCEO Min (V): 10 
  • hFE Min: 100 
  • hFE Max: 180 
  • fT Min (MHz): 3000 
  • PTM Max (W): 0.2 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site