74AC32: Quad 2-Input OR Gate

Description: The AC/ACT32 contains four, 2-input OR gates....
  • The AC/ACT32 contains four, 2-input OR gates.
  • Features
  • ICC reduced by 50% on 74AC only
  • Outputs source/sink 24 mA
  • ACT32 has TTL-compatible inputs
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74AC32MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input OR Gate
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:16,450
  • 74AC32MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input OR Gate
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • 74AC32SC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1100
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • 74AC32SCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Type: OR 
  • Channels: Four 2-input 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 5.5 
  • IO Max (mA): 24 
  • Package Type: TSSOP-14 WB  SOIC-14 
  • ON Semiconductor Full Web Site