74AC541: Octal Buffer/Line Driver with 3-STATE Outputs
Description: The 74AC541 and 74ACT541 are octal buffer/line dri...
The 74AC541 and 74ACT541 are octal buffer/line drivers designed to be employed as memory and address drivers, clock drivers and bus oriented transmitter/receivers. These devices are similar in function to the 74AC244 and 74ACTC244 while providing flow-through architecture (inputs on opposite side from outputs). This pinout arrangement makes these devices especially useful as an output port for microprocessors, allowing ease of layout and greater PC board density.
Features
ICC and IOZ reduced by 50%
3-STATE outputs
Inputs and outputs opposite side of package, allowing easier interface to microprocessors
Output source/sink 24 mA
74AC541 is a non-inverting option of the 74AC540
74ACT541 has TTL-compatible inputs
Applications
This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
74AC541MTC
Status: Active
Compliance: Pb-free
Description: Octal Buffer/Line Driver with 3-STATE Outputs
Package Type: TSSOP-20
Package Case Outline: 948AQ
MSL: 1
Container Type: TUBE
Container Qty: 1825
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Avnet:>1K
74AC541MTCX
Status: Active
Compliance: Pb-free
Description: Octal Buffer/Line Driver with 3-STATE Outputs
Package Type: TSSOP-20
Package Case Outline: 948AQ
MSL: 1
Container Type: REEL
Container Qty: 2500
74AC541SC
Status: Active
Compliance: Pb-free Halide free
Description: Octal Buffer/Line Driver with 3-STATE Outputs
Package Type: SOIC-20W
Package Case Outline: 751BJ
MSL: 3
Container Type: TUBE
Container Qty: 1080
74AC541SCX
Status: Active
Compliance: Pb-free Halide free
Description: Octal Buffer/Line Driver with 3-STATE Outputs
Package Type: SOIC-20W
Package Case Outline: 751BJ
MSL: 3
Container Type: REEL
Container Qty: 1000
Specifications
Channels:
8 
Output:
3-State 
VCC Min (V):
2 
VCC Max (V):
6 
tpd Max (ns):
4 
IO Max (mA):
24 
Package Type:
TSSOP-20 
SOIC-20W