74AC86: Quad 2-input Exclusive-OR Gate

Description: The AC86 contains four, 2-input exclusive-OR gates...
  • The AC86 contains four, 2-input exclusive-OR gates.
  • Features
  • ICC reduced by 50%
  • Outputs source/sink 24 mA
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74AC86MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-input Exclusive-OR Gate
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • 74AC86MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-input Exclusive-OR Gate
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:2,500
  • 74AC86SC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-input Exclusive-OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:14,300
  • 74AC86SCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-input Exclusive-OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:17,500
  • Specifications
  • Type: XOR 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 4.5 
  • IO Max (mA): 24 
  • Package Type: TSSOP-14 WB  SOIC-14 
  • ON Semiconductor Full Web Site