74ACT240: Octal Buffer/Line Driver with 3-STATE Outputs

Description: The AC/ACT240 is an octal buffer and line driver d...
  • The AC/ACT240 is an octal buffer and line driver designed to be employed as a memory address driver, clock driver and bus oriented transmitter or receiver which provides improved PC board density.
  • Features
  • ICC and IOZ reduced by 50%
  • Inverting 3-STATE outputs drive bus lines or buffer memory address registers
  • Outputs source/sink 24 mA
  • ACT240 has TTL-compatible inputs
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74ACT240MTC
  • Status: Active
  • Compliance: Pb-free 
  • Description: Octal Buffer/Line Driver with 3-STATE Outputs
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • 74ACT240MTCX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Octal Buffer/Line Driver with 3-STATE Outputs
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • 74ACT240SC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver with 3-STATE Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Newark:<100
  • ON Semiconductor:26,776
  • 74ACT240SCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver with 3-STATE Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: TSSOP-20  SOIC-20W 
  • ON Semiconductor Full Web Site