74ALVC08: Low Voltage Quad 2-Input AND Gate with 3.6V Tolerant Inputs and Outputs

Description: The ALVC08 contains four 2-input AND gates. This p...
  • The ALVC08 contains four 2-input AND gates. This product is designed for low voltage (1.65V to 3.6V) VCC applications with I/O compatibility up to 3.6V The ALVC08 is fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.
  • Features
  • 1.65V to 3.6V VCC supply operation
  • 3.6V tolerant inputs and outputs
  • tPD 2.9 ns max for 3.0V to 3.6V VCC 3.2 ns max for 2.3V to 2.7V VCC 5.3 ns max for 1.65V to 1.95V VCC
  • Power-off high impedance inputs and outputs
  • Uses patented Quiet Series™ noise/EMI reduction circuitry
  • Latchup conforms to JEDEC JED78
  • ESD performance: Human body model > 2000V Machine model > 250V
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    74ALVC08MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 3.6V Tolerant Inputs and Outputs
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • 74ALVC08MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 3.6V Tolerant Inputs and Outputs
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:72,500
  • Specifications
  • Type: AND 
  • Channels: Four 2-input 
  • VCC Min (V): 1.65 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 2.9 
  • IO Max (mA): 24 
  • Package Type: TSSOP-14 WB 
  • ON Semiconductor Full Web Site