74ALVC16244: Low Voltage 1.8/2.5/3.3V 16-Bit Buffer

Description: The 74ALVC16244 is an advanced performance, non...
  • The 74ALVC16244 is an advanced performance, non-inverting 16-bit buffer. It is designed for very hgigh-speed, very low-power operation in 1.8 V, 2.5 V or 3.3 V systems.
    The 74ALVC16244 is nibble controlled with each nibble functioning identically, but independently. The control pins may be tied together to obtain full 16-bit operation. The 3-state outputs are controlled by an Output Enable (OEnbar) input for each nibble. When (OEnbar) is LOW, the outputs are on. When the (OEnbar) is HIGH, the outputs are in the high impedance state.
  • Features
  • Designed for Low Voltage Operation: VCC = 1.65-3.6 V
  • 3.6 V Tolerant Inputs and Outputs
  • High Speed Operation
  • Static Drive
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impledance When VCC = 0 V
  • Near Zero Static Supply Current in All Three Logic States (40 µA)
  • Latchup Performance Exceeds ± 250 mA @ 125 °C
  • ESD Performance: Human Body Model ≥ 2000 V; Machine Model ≥ 200 V
  • Second Source to Industry Standard 74ALVC16244
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74ALVC16244MTD
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage 1.8/2.5/3.3V 16-Bit Buffer
  • Package Type: TSSOP-48
  • Package Case Outline: 948BQ
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 3800
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:30,400
  • 74ALVC16244MTDX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage 1.8/2.5/3.3V 16-Bit Buffer
  • Package Type: TSSOP-48
  • Package Case Outline: 948BQ
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Channels: 16 
  • Output: 3-State 
  • VCC Min (V): 1.65 
  • VCC Max (V): 3.6 
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: TSSOP-48 
  • ON Semiconductor Full Web Site