74AUP1G56: TinyLogic® Low-Power Universal Configurable Two-Input Logic Gate (Open-Drain Output)

Description: The 74AUP1G56 is a universal configurable 2-input ...
  • The 74AUP1G56 is a universal configurable 2-input logic gate with an open drain that provides a high performance and low power solution ideal for battery-powered portable applications. This product is designed for a wide low voltage operating range (0.8V to 3.6V) and guarantees very low static and dynamic power consumption across the entire voltage range. All inputs are implemented with hysteresis to allow for slower transistion input signals and better switching noise immunity.
    The 74AUP1G56 provides for multiple functions as determined by various configurations of the three inputs. The potential logic functions provided are AND, NAND, OR, NOR, and XNOR, inverter and buffer.
  • Features
  • 0.8 V to 3.6 V VCC Supply Operation
  • 3.6 V Over-Voltage Tolerant I/Os at VCC from 0.8 V to 3.6 V
  • Extremely High Speed tPD
  • 3.2 ns: Typical at 3.3 V
  • Power-Off High-Impedance Inputs and Outputs
  • Low Static Power Consumption
  • ICC=0.9 µA Maximum
  • Low Dynamic Power Consumption
  • CPD=3.0 pF Typical at 3.3 V
  • Ultra-Small MicroPak™ Package
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    74AUP1G56FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic® Low-Power Universal Configurable Two-Input Logic Gate (Open-Drain Output)
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • 74AUP1G56L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TinyLogic® Low-Power Universal Configurable Two-Input Logic Gate (Open-Drain Output)
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:160,000
  • Specifications
  • Type: OR-AND/OR-AND INV 
  • Channels: 2 input logic gate 
  • VCC Min (V): 0.8 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 4.6 
  • IO Max (mA):
  • Package Type: UDFN-6  SIP-6 
  • ON Semiconductor Full Web Site