74AUP1G57: Two-Input, Low Power, Universal Configurable Logic Gate

Description: The 74AUP1G57 is a universal configurable 2-input ...
  • The 74AUP1G57 is a universal configurable 2-input logic gate that provides a high performance and low power solution ideal for battery-powered portable applications. This product is designed for a wide low voltage operating range (0.8V to 3.6V) and guarantees very low static and dynamic power consumption across the entire voltage range. All inputs are implemented with hysteresis to allow for slower transition input signals and better switching noise immunity.
    The 74AUP1G57 provides for multiple functions as determined by various configurations of the three inputs. The potential logic functions provided are AND, NAND, OR, NOR, and XNOR, inverter and buffer.
  • Features
  • 0.8V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/Os at VCC from 0.8V to 3.6V
  • High Speed tPD
  • -2.9ns: Typical at 3.3V
  • Power-Off High-Impedance Inputs and Outputs
  • Low Static Power Consumption
  • - ICC=0.9µA Maximum
  • Low Dynamic Power Consumption
  • - CPD=2.9pF Typical at 3.3V
  • Ultra-Small MicroPak™ Packages
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    74AUP1G57FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two-Input, Low Power, Universal Configurable Logic Gate
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • 74AUP1G57L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two-Input, Low Power, Universal Configurable Logic Gate
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>50K
  • Mouser:>1K
  • Newark:>10K
  • ON Semiconductor:125,000
  • Specifications
  • Type: SmartGate 
  • Channels:
  • VCC Min (V): 0.8 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 2.9 
  • IO Max (mA):
  • Package Type: UDFN-6  SIP-6 
  • ON Semiconductor Full Web Site