74AUP1T97: Two-Input, Low Power, Configurable Logic Gate with Translator

Description: The 74AUP1T97 is a universal configurable 2-input ...
  • The 74AUP1T97 is a universal configurable 2-input logic gate that provides single supply voltage level translation. This device is designed for applications with inputs switching levels that accept 1.8V low voltage CMOS signals while operating from either a single 2.5V or 3.3V supply voltage. The 74AUP1T97 is an ideal low power solution for mixed voltage signal applications especially for battery-powered portable applications. This product guarantees very low static and dynamic power consumption across entire voltage range. All inputs are implemented with hysteresis to allow for slower transition input signals and better switching noise immunity.
    The 74AUP1T97 provides for multiple functions as determined by various configurations of the three inputs. The potential logic functions provided are MUX, AND, NAND, OR, and NOR, inverter and buffer.
  • Features
  • Single Supply Voltage Translator
  • -1.8V to 3.3V Input at VCC=3.3V
  • -1.8V to 2.5V Input at VCC=2.5V
  • 2.3V to 3.6V VCC Supply Voltage Operation
  • 3.6V Over-Voltage Tolerant I/O’s at VCC from 2.3V to 3.6V
  • Power-Off High-Impedance Inputs and Outputs
  • Low Static Power Consumption
  • - ICC=0.9µA Maximum
  • Low Dynamic Power Consumption
  • - CPD=2.7pF Typical at 3.3V
  • Ultra-Small MicroPak™ Packages
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    74AUP1T97FHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two-Input, Low Power, Configurable Logic Gate with Translator
  • Package Type: UDFN-6
  • Package Case Outline: 517DP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • 74AUP1T97L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two-Input, Low Power, Configurable Logic Gate with Translator
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:125,000
  • Specifications
  • Type: OR-AND/OR-AND INV 
  • Channels: 2 input logic gate 
  • VCC Min (V): 2.3 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 2.7 
  • IO Max (mA):
  • Package Type: UDFN-6  SIP-6 
  • ON Semiconductor Full Web Site