74LCX08: Low Voltage Quad 2-Input AND Gate with 5V Tolerant Inputs

Description: The LCX08 contains four 2-input AND gates. The inp...
  • The LCX08 contains four 2-input AND gates. The inputs tolerate voltages up to 7V allowing the interface of 5V systems to 3V systems.
    The 74LCX08 is fabricated with advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.
  • Features
  • 5V tolerant inputs
  • 2.3V-3.6V VCC specifications provided
  • 5.5 ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds JEDEC 78 conditions
  • ESD performance: Human body model > 2000V Machine model > 150V
  • Leadless Pb-Free DQFN package
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74LCX08BQX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 5V Tolerant Inputs
  • Package Type: QFN-14
  • Package Case Outline: 510CB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:126,000
  • 74LCX08M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 5V Tolerant Inputs
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:102,300
  • 74LCX08MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 5V Tolerant Inputs
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • 74LCX08MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 5V Tolerant Inputs
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:1,447,500
  • 74LCX08MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 5V Tolerant Inputs
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • 74LCX08SJX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Low Voltage Quad 2-Input AND Gate with 5V Tolerant Inputs
  • Package Type: SOP-14
  • Package Case Outline: 565BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:4,000
  • Specifications
  • Type: AND 
  • Channels: Four 2-input 
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • tpd Max (ns): 5.5 
  • IO Max (mA): 24 
  • Package Type: QFN-14  SOIC-14  TSSOP-14 WB  SOP-14 
  • ON Semiconductor Full Web Site