74LCX11: Low Voltage Triple 3-Input AND Gate with 5V Tolerant Inputs

Description: The LCX11 is a triple 3-input AND gate with buffer...
  • The LCX11 is a triple 3-input AND gate with buffered outputs. LCX devices are designed for low voltage (2.5V or 3.3V) operation with the added capability of interfacing to a 5V signal environment. The 74LCX11 is fabricated with advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.
  • Features
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • 6.0ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds JEDEC 78 conditions
  • ESD performance: Human body model > 2000V Machine model > 200V
  • Leadless DQFN Package
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    74LCX11BQX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Triple 3-Input AND Gate with 5V Tolerant Inputs
  • Package Type: QFN-14
  • Package Case Outline: 510CB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:78,000
  • 74LCX11M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Triple 3-Input AND Gate with 5V Tolerant Inputs
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:77,000
  • 74LCX11MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Triple 3-Input AND Gate with 5V Tolerant Inputs
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:21,150
  • 74LCX11MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Triple 3-Input AND Gate with 5V Tolerant Inputs
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • 74LCX11MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Triple 3-Input AND Gate with 5V Tolerant Inputs
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: QFN-14  SOIC-14  TSSOP-14 WB 
  • ON Semiconductor Full Web Site