74LVC00: Low Voltage CMOS Quad 2-Input NAND Gate

Description: The 74LVC00A is a high performance, quad 2-input N...
  • The 74LVC00A is a high performance, quad 2-input NAND gate operating from a 1.2 to 3.6V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows 74LVC00A inputs to be safely driven from 5V devices.

    Current drive capability is 24mA at the outputs.
  • Features
  • Designed for 1.2 V to 3.6 V VCC Operation
  • 5 V Tolerant Inputs − Interface Capability With 5 V TTL Logic
  • 24 mA Output Sink and Source Capability
  • Near Zero Static Supply Current (10 µA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 250 mA
  • ESD Performance: Human Body Model >2000 V; Machine Model >200 V
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    74LVC00ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Quad 2-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • 74LVC00ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Quad 2-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V): 1.2 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 5.1 
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site