74LVC08: Low Voltage Quad 2-Input AND Gate

Description: The 74LVC08A is a high performance, quad 2−input A...
  • The 74LVC08A is a high performance, quad 2−input AND gate operating from a 1.2 to 3.6 V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5 V allows 74LVC08A inputs to be safely driven from 5.0 V devices.

    Current drive capability is 24 mA at the outputs.
  • Features
  • Designed for 1.2 V to 3.6 V VCC Operation
  • 5.0 V Tolerant Inputs − Interface Capability With 5.0 V TTL Logic
  • 24 mA Output Sink and Source Capability
  • Near Zero Static Supply Current (10 µA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 250 mA
  • ESD Performance: Human Body Model >2000 V; Machine Model >200 V
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    74LVC08ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • 74LVC08ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:92,500
  • Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V): 1.2 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 4.8 
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site