74LVX138: Low Voltage 1-of-8 Decoder/Demultiplexer

Description: The LVX138 is a high-speed 1-of-8 decoder/demultip...
  • The LVX138 is a high-speed 1-of-8 decoder/demultiplexer. This device is ideally suited for high-speed bipolar memory chip select address decoding. The multiple input enables allow parallel expansion to a 1-of-24 decoder using just three LVX138 devices or a 1-of-32 decoder using four LVX138 devices and one inverter.
  • Features
  • Input voltage level translation from 5V to 3V
  • Ideal for low power/low noise 3.3V applications
  • Guaranteed simultaneous switching noise level and dynamic threshold performance
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74LVX138MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage 1-of-8 Decoder/Demultiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:7,500
  • 74LVX138MX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Low Voltage 1-of-8 Decoder/Demultiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:82,500
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • tpd Max (ns): 9.4 
  • IO Max (mA):
  • Package Type: TSSOP-16  SOIC-16 
  • ON Semiconductor Full Web Site