74LVX157: Low Voltage Quad 2-Input Multiplexer

Description: The LVX157 is a high-speed quad 2-input multiplexe...
  • The LVX157 is a high-speed quad 2-input multiplexer. Four bits of data from two sources can be selected using the common Select and Enable inputs. The four outputs present the selected data in the true (noninverted) form. The LVX157 can also be used as a function generator.
  • Features
  • Input voltage level translation from 5V to 3V
  • Ideal for low power/low noise 3.3V applications
  • Guaranteed simultaneous switching noise level and dynamic threshold performance
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74LVX157MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input Multiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:10,000
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • tpd Max (ns): 9.7 
  • IO Max (mA):
  • Package Type: TSSOP-16 
  • ON Semiconductor Full Web Site