74LVX86: Low Voltage Quad 2-Input Exclusive-OR Gate

Description: The LVX86 contains four 2-input exclusive-OR gates...
  • The LVX86 contains four 2-input exclusive-OR gates. The inputs tolerate voltages up to 7V allowing the interface of 5V systems to 3V systems.
  • Features
  • Input voltage level translation from 5V to 3V
  • Ideal for low power/low noise 3.3V applications
  • Guaranteed simultaneous switching noise level and dynamic threshold performance
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74LVX86MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input Exclusive-OR Gate
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • 74LVX86MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input Exclusive-OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:70,000
  • Specifications
  • Type: XOR 
  • Channels: Four 2-input 
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • tpd Max (ns): 8.3 
  • IO Max (mA):
  • Package Type: TSSOP-14 WB  SOIC-14 
  • ON Semiconductor Full Web Site