74VCX08: Low Voltage Quad 2-Input AND Gate with 3.6V Tolerant Inputs and Outputs

Description: The VCX08 contains four 2-input AND gates. This pr...
  • The VCX08 contains four 2-input AND gates. This product is designed for low voltage (1.2V to 3.6V) VCC applications with I/O compatibility up to 3.6V The VCX08 is fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.
  • Features
  • 1.2V to 3.6V VCC supply operation
  • 3.6V tolerant inputs and outputs
  • tPD 2.8 ns max for 3.0V to 3.6V VCC
  • Power-off high impedance inputs and outputs
  • Static Drive (IOH/IOL) ±24 mA @ 3.0V VCC
  • Uses patented Quiet Series™ noise/EMI reduction circuitry
  • Latchup performance exceeds 300 mA
  • ESD performance: Human body model > 2000V Machine model > 250V
  • Leadless Pb-Free DQFN package
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    74VCX08BQX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 3.6V Tolerant Inputs and Outputs
  • Package Type: QFN-14
  • Package Case Outline: 510CB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:60,000
  • 74VCX08MTC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 3.6V Tolerant Inputs and Outputs
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2350
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • ON Semiconductor:44,650
  • 74VCX08MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 3.6V Tolerant Inputs and Outputs
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:17,500
  • 74VCX08MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Quad 2-Input AND Gate with 3.6V Tolerant Inputs and Outputs
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:107,500
  • Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V): 1.2 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 2.8 
  • IO Max (mA): 24 
  • Package Type: QFN-14  TSSOP-14 WB  SOIC-14 
  • ON Semiconductor Full Web Site