74VHC86: Quad 2-Input Exclusive-OR Gate

Description: The VHC86 is an advanced high speed CMOS Quad Excl...
  • The VHC86 is an advanced high speed CMOS Quad Exclusive OR Gate fabricated with silicon gate CMOS technology. It achieves the high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. An input protection circuit ensures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and on two supply systems such as battery back up. This circuit prevents device destruction due to mismatched supply and input voltages.
  • Features
  • High Speed: tPD = 4.8 ns (typ) at VCC = 5V
  • Low Power Dissipation: ICC = 2 µA (Max.) @ TA = 25°C
  • High Noise Immunity: VNIH = VNIL = 28% VCC (Min.)
  • Power down protection is provided on all inputs
  • Low Noise: VOLP = 0.8V (Max.)
  • Pin and Function Compatible with 74HC86
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74VHC86M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Exclusive-OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:192,500
  • 74VHC86MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Exclusive-OR Gate
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:40,000
  • 74VHC86MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Exclusive-OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:205,000
  • Specifications
  • Type: XOR 
  • Channels: Four 2-input 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 4.8 
  • IO Max (mA):
  • Package Type: SOIC-14  TSSOP-14 WB 
  • ON Semiconductor Full Web Site