74VHCT240A: Octal Buffer/Line Driver with 3-STATE Outputs

Description: The VHCT240A is an advanced high speed CMOS octal ...
  • The VHCT240A is an advanced high speed CMOS octal bus transceiver fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The VHCT240A is an inverting 3-STATE buffer having two active-LOW output enables. This device is designed to be used as 3-STATE memory address drivers, clock drivers, and bus oriented transmitter/receivers. Protection circuits ensure that 0V to 7V can be applied to the input and output (Note 1) pins without regard to the supply voltage. These circuits prevent device destruction due to mismatched supply and input/output voltages. This device can be used to interface 5V to 3V systems and two supply systems such as battery back up.
  • Features
  • High Speed: tPD = 5.6 ns (typ) at VCC = 5V
  • Power down protection is provided on inputs and outputs
  • Low power dissipation: ICC = 4 µA (max) @ TA = 25°C
  • Pin and function compatible with 74HCT240
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74VHCT240AMTCX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Octal Buffer/Line Driver with 3-STATE Outputs
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • 74VHCT240ASJX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Octal Buffer/Line Driver with 3-STATE Outputs
  • Package Type: SOP-20
  • Package Case Outline: 565BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • Specifications
  • Type: Buffer 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 6.1 
  • IO Max (mA):
  • Package Type: TSSOP-20  SOP-20 
  • ON Semiconductor Full Web Site