7SB384: 1 Bit Bus Switch

Description: The 7SB384 bus switch is an advanced high-speed li...
  • The 7SB384 bus switch is an advanced high-speed line switch in ultra-small footprint.
  • Features
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • 3 ohm Switch Connection Between 2 Ports
  • Power Down Protection Provided on Inputs
  • UltraSmall Packages
  • These are PbFree Devices
  • Applications
  • Cell Phone, Desktop
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    7SB384DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 Bit Bus Switch
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • 7SB384DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 Bit Bus Switch
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • 7SB384MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 Bit Bus Switch
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:66,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: SC-88A  TSOP-5 / SOT-23-5  UDFN-6 
  • ON Semiconductor Full Web Site