7SB385: 1 Bit Bus Switch
Description: The 7SB385 Bus Switch is an advanced high-spped li...
The 7SB385 Bus Switch is an advanced high-spped line switch in ultra-small footprint.
Features
High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
3 ohm Switch Connection Between 2 Ports
Power Down Protection Provided on Inputs
UltraSmall Packages
These are PbFree Devices
Applications
Mobile Phone, Desktop
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
7SB385DFT2G
Status: Active
Compliance: Pb-free Halide free
Description: 1 Bit Bus Switch
Package Type: SC-88A
Package Case Outline: 419A-02
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):17 to 20
Arrow:0
Digikey:>1K
Mouser:>1K
ON Semiconductor:969,000
7SB385DTT1G
Status: Active
Compliance: Pb-free Halide free
Description: 1 Bit Bus Switch
Package Type: TSOP-5 / SOT-23-5
Package Case Outline: 483
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Mouser:>1K
7SB385MUTCG
Status: Active
Compliance: Pb-free Halide free
Description: 1 Bit Bus Switch
Package Type: UDFN-6
Package Case Outline: 517AA
MSL: 1
Container Type: REEL
Container Qty: 3000
Specifications
Channels:
1 
Number of Switches:
1 
Configuration:
SPST 
Icc Max (µA):
1 
ron Max (Ω):
6 
VCC Min (V):
4 
VCC Max (V):
5.5 
Package Type:
SC-88A 
TSOP-5 / SOT-23-5 
UDFN-6