7WB3126: 2 Bit Bus Switch

Description: The 7WB3126 is an advanced high speed low power 2b...
  • The 7WB3126 is an advanced high speed low power 2bit bus switch in ultrasmall footprints.
  • Features
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • 3ohm Switch Connection Between 2 Ports
  • Power Down Protection Provided on Inputs
  • Zero Bounce
  • TTLCompatible Control Inputs
  • UltraSmall PbFree Packages
  • These are PbFree Devices
  • Applications
  • Computer, Mobile devices, etc
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    7WB3126MUTAG
  • Status: Active
  • Compliance: PPAP Capable Pb-free 
  • Description: 2 Bit Bus Switch
  • Package Type: UDFN-8
  • Package Case Outline: 517AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:48,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site