7WBD3306: 2-Bit Translating Bus Switch

Description: The 7WBD3306 is an advanced high-speed low-power 2...
  • The 7WBD3306 is an advanced high-speed low-power 2-bit translating bus switch in ultra-small footprints.
  • Features
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • 3 ohms Switch Connection Between 2 Ports
  • Power Down Protection Provided on Inputs
  • Zero Bounce
  • TTLCompatible Control Inputs
  • UltraSmall PbFree Packages
  • These are PbFree Devices
  • Applications
  • I2C, SMBus, PMBus
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    7WBD3306AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2-Bit Translating Bus Switch
  • Package Type: UQFN-8
  • Package Case Outline: 523AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • 7WBD3306DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2-Bit Translating Bus Switch
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:44,000
  • 7WBD3306MUTAG
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2-Bit Translating Bus Switch
  • Package Type: UDFN-8
  • Package Case Outline: 517AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • 7WBD3306USG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2-Bit Translating Bus Switch
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:27,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω): 15 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: UQFN-8  TSSOP-8  UDFN-8  US8 
  • ON Semiconductor Full Web Site