80SQ045N: 45 V, 8.0 A Axial Lead Schottky Rectifier

Description: The Axial Lead Schottky Rectifier employs the Scho...
  • The Axial Lead Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.
  • Features
  • High Current Capability
  • Low Stored Charge, Majority Carrier Conduction
  • Low Power Loss/High Efficiency
  • Highly Stable Oxide Passivated Junction
  • Guard-Ring for Stress Protection
  • Low Forward Voltage
  • High Surge Capacity

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and
    Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:
    220?C Max. for 10 Seconds, 1/16, from case
  • Shipped in plastic bags, 500 per bag
  • Available Tape and Reeled, 1500 per reel,
    by adding a "RL" suffix to the part number
  • Polarity: Cathode indicated by Polarity Band
  • ESD Protection: Human Body Model > 4000 V (Class 3)
    ESD Protection: Machine Model > 400 V (Class C)
  • These are Pb-Free Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    80SQ045N
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: 45 V, 8.0 A Axial Lead Schottky Rectifier
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: 
  • Container Type: Bulk Bag
  • Container Qty: 500
  • 80SQ045NG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 45 V, 8.0 A Axial Lead Schottky Rectifier
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<100
  • 80SQ045NRL
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: 45 V, 8.0 A Axial Lead Schottky Rectifier
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1500
  • 80SQ045NRLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 45 V, 8.0 A Axial Lead Schottky Rectifier
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 45 
  • VF Max (V): 0.55 
  • IRM Max (µA): 1000 
  • IO(rec) Max (A):
  • IFSM Max (A): 140 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: Axial Lead-2 
  • ON Semiconductor Full Web Site