ADM1024: System Hardware Monitor with Remote Diode Thermal Sensing

Description: The ADM1024 is a complete system hardware monitor ...
  • The ADM1024 is a complete system hardware monitor for microprocessor-based systems, providing measurement and limit comparison of various system parameters. Eight measurement inputs are provided.
  • Features
  • Up to 9 Measurement Channels
  • Inputs Programmable-to-Measure Analog Voltage, Fan Speed, or External Temperature
  • External Temperature Measurement with Remote Diode (2 Channels)
  • On-Chip Temperature Sensor
  • 5 Digital Inputs for VID Bits
  • LDCM Support
  • System Management Bus (SMBus)
  • Chassis Intrusion Detect
  • Interrupt and Over-Temperature Outputs
  • Programmable RESET Input Pin
  • Applications
  • Thermal Management
  • End Products
  • Notebook and Desktop Computers
  • Game Consoles
  • RFID Readers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ADM1024ARUZ
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: System Hardware Monitor with Remote Diode Thermal Sensing
  • Package Type: TSSOP-24
  • Package Case Outline: 948H-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 62
  • ADM1024ARUZ-REEL
  • Status: Active
  • Compliance: Pb-free 
  • Description: System Hardware Monitor with Remote Diode Thermal Sensing
  • Package Type: TSSOP-24
  • Package Case Outline: 948H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Packages
    Applications
    Specifications
  • Data Transmission Standard: SMBus 
  • ICC Max (mA): 3.5 
  • VCC Min (V): 2.8 
  • VCC Max (V): 5.5 
  • T Min (°C):
  • T Max (°C): 100 
  • Package Type: TSSOP-24 
  • ON Semiconductor Full Web Site