ADP3110A: Dual Bootstrapped, 12 V MOSFET Driver

Description: The ADP3110A is a dual, high voltage MOSFET driver...
  • The ADP3110A is a dual, high voltage MOSFET driver optimized for driving two N-channel MOSFETs, the two switches in a nonisolated synchronous buck power converter. Each driver is capable of driving a 3000 pF load with a 25 ns propagation delay and a 30 ns transition time. One of the drivers can be bootstrapped and is designed to handle the high voltage slew rate associated with floating high-side gate drivers. The ADP3110A includes overlapping drive protection to prevent shoot-through current in the external MOSFETs.
  • Features
  • All in one synchronous buck converter
  • One PWM generates both drives
  • Anti cross-conduction protection circuitry
  • Bootstrapped high side driver
  • OD for disabling the driver outputs
  • Meets CPU VR requirement when used with Flex-Mode™ controller
  • Applications
  • Multiphase CPU supplies
  • Single-supply synchronous buck converters
  • End Products
  • Desktop computers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ADP3110AKCPZ-RL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bootstrapped, 12 V MOSFET Driver
  • Package Type: DFN-8
  • Package Case Outline: 506BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:<1K
  • ADP3110AKRZ
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Dual Bootstrapped, 12 V MOSFET Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • ADP3110AKRZ-RL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bootstrapped, 12 V MOSFET Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:1,422,500
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 35 
  • VCC Max (V): 15 
  • Drive Source/Sink Typ (mA): 1000 / 1000 
  • Rise Time (ns): 40 
  • Fall Time (ns): 20 
  • tp Max (ns): 65 
  • Package Type: DFN-8  SOIC-8 
  • ON Semiconductor Full Web Site