ADT7462: System Fan Controller with Flexible Temperature and Voltage Monitor

Description: The ADT7462 is a flexible systems monitor IC, suit...
  • The ADT7462 is a flexible systems monitor IC, suitable for use in a wide variety of applications. It can monitor temperature in up to three remote locations, as well as its ambient temperature. There are up to four PWM outputs. These can be used to control the speed of a cooling fan by varying the % duty cycle of the PWM drive signal applied to the fan. The ADT7462 supports high frequency PWM for 4-wire fans and low frequency PWM for 2-wire and 3-wire fans. Up to eight TACH inputs can be used to measure the speed of 3-wire and 4-wire fans. There are up to 13 voltage monitoring inputs, ranging from 12 V to 0.9 V.
  • Features
  • One Local and up to Three Remote Temperature Channels, Series Resistance Cancellation on Remote Channels
  • Thermal Protection Using THERM Pins
  • Up to Four PWM Fan Drive Outputs, Supports Both High and Low Frequency PWM Drives
  • Up to Eight TACH Inputs Measures the Speed of 3-wire and 4-wire Fans
  • Automatic Fan Speed Control Loop Includes Dynamic TMIN Control
  • Monitors up to 13 Voltage Inputs
  • Monitors up to 7 VID Inputs Includes VID-on-fly Support
  • Bidirectional Reset
  • Chassis Intrusion Detect
  • SMBus 1.1- and SMBus 1.0-compatible
  • 3.3 V and 5 V Operation
  • Applications
  • Thermal Management
  • End Products
  • Notebook and Desktop Computers
  • Game Consoles
  • RFID Readers
  • Multi-Channel Analog Receiver/Amplifier
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    ADT7462ACPZ-5RL7
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: System Fan Controller with Flexible Temperature and Voltage Monitor
  • Package Type: LFCSP-32
  • Package Case Outline: 932AE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • ADT7462ACPZ-R7
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: System Fan Controller with Flexible Temperature and Voltage Monitor
  • Package Type: LFCSP-32
  • Package Case Outline: 932AE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1500
  • ADT7462ACPZ-REEL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: System Fan Controller with Flexible Temperature and Voltage Monitor
  • Package Type: LFCSP-32
  • Package Case Outline: 932AE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Data Transmission Standard: SMBus 
  • ICC Max (mA):
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: LFCSP-32 
  • ON Semiconductor Full Web Site