ADT7467: Remote Thermal Monitor and Fan Controller

Description: The ADT7467 controller is a thermal monitor and mu...
  • The ADT7467 controller is a thermal monitor and multiple PWM fan controller for noise-sensitive or power sensitive applications requiring active system cooling. The ADT7467 can drive a fan using either a low or high frequency drive signal, monitor the temperature of up to two remote sensor diodes plus its own internal temperature, and measure and control the speed of up to four fans so that they operate at the lowest possible speed for minimum acoustic noise.
  • Features
  • Controls and monitors up to 4 fans
  • High and low frequency fan drive signal
  • 1 on-chip and 2 remote temperature sensors
  • Series resistance cancellation on the remote channel
  • Extended temp measurement range, up to 191°C
  • Dynamic TMIN control mode optimizes system acoustics intelligently
  • Automatic fan speed control mode controls system cooling based on measured temperature
  • Enhanced acoustic mode dramatically reduces user perception of changing fan speeds
  • Thermal protection feature via THERM output
  • Thermal control circuit via THERM input
  • Applications
  • Thermal Management
  • End Products
  • Notebook and Desktop Computers
  • Game Consoles
  • RFID Readers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ADT7467ARQZ
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Remote Thermal Monitor and Fan Controller
  • Package Type: QSOP-16
  • Package Case Outline: 492-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • ADT7467ARQZ-REEL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Remote Thermal Monitor and Fan Controller
  • Package Type: QSOP-16
  • Package Case Outline: 492-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Applications
    Specifications
  • Data Transmission Standard: SMBus 
  • ICC Max (mA):
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • T Min (°C): -40 
  • T Max (°C): 120 
  • Package Type: QSOP-16 
  • ON Semiconductor Full Web Site