ADT7476: Remote Thermal Controller and Voltage Monitor

Description: The ADT7476 controller is a thermal monitor and mu...
  • The ADT7476 controller is a thermal monitor and multiple PWM fan controller for noise-sensitive or powersensitive applications requiring active system cooling. The ADT7476 can drive a fan using either a low or high frequency drive signal, monitor the temperature of up to two remote sensor diodes plus its own internal temperature, and measure and control the speed of up to four fans so they operate at the lowest possible speed for minimum acoustic noise.
  • Features
  • Monitors up to 5 Voltages
  • Controls and Monitors up to 4 Fans
  • High and Low Frequency Fan Drive Signal
  • 1 On-chip and 2 Remote Temperature Sensors
  • Extended temp measurement range, up to 191°C
  • Automatic fan speed control mode controls system cooling based on measured temperature
  • Enhanced acoustic mode dramatically reduces user perception of changing fan speeds
  • Thermal protection feature via THERM output
  • Monitors performance impact of Intel® Pentium®4 processor
  • Thermal control circuit via THERM input
  • 3-wire and 4-wire fan speed measurement
  • Limit Comparison of all Monitored Values
  • Applications
  • Thermal Management
  • End Products
  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Readers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ADT7476ARQZ
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Remote Thermal Controller and Voltage Monitor
  • Package Type: QSOP-24
  • Package Case Outline: 492B-01
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 56
  • ADT7476ARQZ-R7
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Remote Thermal Controller and Voltage Monitor
  • Package Type: QSOP-24
  • Package Case Outline: 492B-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • ADT7476ARQZ-REEL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Remote Thermal Controller and Voltage Monitor
  • Package Type: QSOP-24
  • Package Case Outline: 492B-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<100
  • Packages
    Applications
    Specifications
  • Data Transmission Standard: SMBus 
  • ICC Max (mA):
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: QSOP-24 
  • ON Semiconductor Full Web Site