ADT7490: Remote Thermal Monitor and Fan Controller with PECI Interface

Description: The ADT7490 is a thermal monitor and multiple PWM ...
  • The ADT7490 is a thermal monitor and multiple PWM fan controller for noise-sensitive or power-sensitive applications requiring active system cooling. The ADT7490 includes a local temperature sensor, two remote temperature sensors including series resistance cancellation, and monitors CPU temperature with a PECI interface. The ADT7490 can drive a fan using either a low or high frequency drive signal, and measure and control the speed of up to four fans so they operate at the lowest possible speed for minimum acoustic noise.
  • Features
  • 1 local on-chip temperature sensor
  • 2 remote temperature sensors
  • 3-current external temperature sensors with series resistance cancellation (SRC)
  • PECI interface for CPU thermal information and support of up to 4 PECI inputs on one pin
  • 3 high frequency or low frequency PWM outputs for use with 3-wire or 4-wire fans
  • 4 TACH inputs to measure fan speed
  • OS independent automatic fan speed control based on thermal information
  • Dynamic TMIN control mode to optimize system acoustics
  • Default startup at 100% PWM for all fans for robust operation
  • Applications
  • Thermal Management
  • End Products
  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Reader
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ADT7490ARQZ
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Remote Thermal Monitor and Fan Controller with PECI Interface
  • Package Type: QSOP-24
  • Package Case Outline: 492B-01
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 56
  • ADT7490ARQZ-R7
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Remote Thermal Monitor and Fan Controller with PECI Interface
  • Package Type: QSOP-24
  • Package Case Outline: 492B-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • ADT7490ARQZ-REEL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Remote Thermal Monitor and Fan Controller with PECI Interface
  • Package Type: QSOP-24
  • Package Case Outline: 492B-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Data Transmission Standard: SMBus 
  • ICC Max (mA):
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: QSOP-24 
  • ON Semiconductor Full Web Site