AMIS-30522: Stepper Motor Driver with Comprehensive Diagnostic Feedback and SLA Output

Description: The AMIS-30522 is a micro-stepping stepper motor d...
  • The AMIS-30522 is a micro-stepping stepper motor driver for bipolar stepper motors. The chip is connected through I/O pins and a SPI interface with an external microcontroller. It has an on-chip voltage regulator, reset-output and watchdog reset, able to supply peripheral devices. AMIS-30522 contains a current-translation table and takes the next micro-step depending on the clock signal on the NXT input pin and the status of the DIR (direction) register or input pin. The chip provides a speed and load angle output. This allows the creation of stall detection algorithms and control loops based on load-angle to adjust torque and speed. It uses a proprietary PWM algorithm for reliable current control. The AMIS-30522 is implemented in I2T100 technology, enabling both high-voltage analog circuitry and digital functionality on the same chip. The chip is fully compatible with the automotive voltage requirements. The AMIS-30522 is ideally suited for general-purpose stepper motor applications in the automotive, industrial, medical, and marine environment. With the on-chip voltage regulator it further reduces the BOM for mechatronic stepper applications.
  • Features
  • Integrated 5V regulator - Supplies external microcontroller
  • Integrated reset function - Reset external microcontroller
  • On-chip current translator
  • SPI interface
  • Speed and load angle output
  • Seven step modes from full step up to 32 micro-steps
  • Fully integrated current-sense
  • PWM current control with automatic selection of fast and slow decay
  • Low EMC PWM with selectable voltage slopes
  • Active fly-back diodes
  • Full output protection and diagnosis
  • Thermal warning and shutdown
  • Compatible with 5V and 3.3V microcontrollers
  • Dual H-Bridge for 2-phase stepper motors
  • Programmable peak-current up to 1.6A using a 5-bit current DAC
  • Integrated watchdog function
  • Flap/valve control in climate control facilities
  • End Products
  • Intelligent positioning and dynamic motion of surveillance cameras and spotlights
  • Dose pumps
  • Vending machines
  • Pick-and-place machines
  • Automotive headlight position
  • Dynamic motion of weaving and sewing equipment
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AMIS30522C5222RG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Stepper Motor Driver with Comprehensive Diagnostic Feedback and SLA Output
  • Package Type: NQFP-32
  • Package Case Outline: 560AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • VM Min (V):
  • VM Max (V): 40 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • IO Max (A): 1.6 
  • IO Peak Max (A): 1.6 
  • Step Resolution: 1/32 
  • Control Type: SPI 
  • Current Sense: Fully Integrated 
  • Fault Detection: Thermal 
  • Package Type: NQFP-32 
  • ON Semiconductor Full Web Site