AMIS-30622: Stepper motor driver and controller with I2C Bus, microstepping features and stall detection

Description: The AMIS-30622 is a member of a stepper motordrive...
  • The AMIS-30622 is a member of a stepper motordriver family with position controller and control/diagnostics interface integrated in one single chip. The family consists of two products: AMIS-30621 with LIN interface, ready to build dedicated mechatronics solutions connected remotely with a LIN master. AMIS-30622 with SERIAL interface, ready to act as peripheral device next to a microcontroller. The chip receives high-level positioning instructions through the interface and subsequently drives the motor coils until the desired position is reached. The on-chip position controller is configurable (OTP and Interface) for different motor types, positioning ranges and parameters for speed, acceleration and deceleration. The AMIS-30622 acts as a slave on the bus and the master can fetch specific status information like actual position, error flags, etc. from each individual slave node.
  • Features
  • Microstepping (1/2, 1/4, 1/8, 1/16)
  • Low resonance & noise
  • High resolution
  • Programmable peak current up to 800mA
  • 20kHz PWM current-control
  • Automatic selection of fast & slow decay mode
  • Internal fly-back FETs
  • Fully integrated current sense
  • 8V-29V supply voltage
  • Automotive compliant
  • Full diagnostics and status information
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AMIS30622C6227G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Stepper motor driver and controller with I2C Bus, microstepping features and stall detection
  • Package Type: SOIC-20W
  • Package Case Outline: 751AQ
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • PandS:<100
  • AMIS30622C6227RG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Stepper motor driver and controller with I2C Bus, microstepping features and stall detection
  • Package Type: SOIC-20W
  • Package Case Outline: 751AQ
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:10,500
  • AMIS30622C6228RG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Stepper motor driver and controller with I2C Bus, microstepping features and stall detection
  • Package Type: NQFP-32
  • Package Case Outline: 560AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • VM Min (V):
  • VM Max (V): 40 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.5 
  • IO Max (A): 0.8 
  • IO Peak Max (A): 0.8 
  • Step Resolution: 1/16 
  • Control Type: I2C 
  • Current Sense: Fully Integrated 
  • Fault Detection: UVLO 
  • Package Type: SOIC-20W 
  • ON Semiconductor Full Web Site