AP0201AT: Image Signal Processor, 2 MP

Description: AP0201AT is a dedicated automotive image co-proces...
  • AP0201AT is a dedicated automotive image co-processor that enables flexible camera platforms using high performance ON Semiconductor megapixel high dynamic range (HDR) sensors. The two-chip solution of sensor and co-processor allows for multiple camera price and performance points with re-use of circuit board design, fast time to market and design flexibility. Sensor performance is enhanced by the reduction in heat resulting from a separate co-processor chip while at the same time enabling high performance features. The AP0201AT offers Ethernet output and supports up to 2 Megapixel sensors. This co-processor works with ON Semiconductor's AR0230AT, AR0132AT, AR0140AT and AR0136AT HDR automotive sensors, and is ideal for Ethernet surround view cameras.
  • Features
  • HDR
  • Ethernet
  • Applications
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    AP0201AT2L00XEGA0-DR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Image Signal Processor, 2 MP
  • Package Type: VFBGA-100
  • Package Case Outline: 138AH
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:2,600
  • AP0201AT2L00XEGA0-TR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Image Signal Processor, 2 MP
  • Package Type: VFBGA-100
  • Package Case Outline: 138AH
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Frame Rate (fps): 30 
  • Video: 1.2 MP/45 fps  1080p/30 fps  720p/ 60 fps 
  • Output Format: MJPEG  H.264 
  • Compatible Sensors: AR0136AT  AR0140AT  AR0230AT  AR0132AT 
  • Package Type: VFBGA-100 
  • ON Semiconductor Full Web Site