AP0202AT: Image Signal Processor, 2 MP

Description: AP0202AT is a dedicated automotive image co-proces...
  • AP0202AT is a dedicated automotive image co-processor that enables flexible camera platforms using high performance ON Semiconductor megapixel high dynamic range (HDR) sensors. The two-chip solution of sensor and co-processor allows for multiple camera price and performance points with re-use of circuit board design, fast time to market and design flexibility. Sensor performance is enhanced by the reduction in heat resulting from a separate co-processor chip while at the same time enabling high performance features. The AP0202AT includes a complete imaging color pipe and supports up to 2 Megapixel sensors. It offers parallel and OpenLDI output interfaces. This co-processor works with ON Semiconductor's AR0230AT, AR0132AT, AR0140AT and AR0136AT HDR automotive sensors, and is ideal for digital surround view cameras.
  • Features
  • HDR
  • Applications
  • Automotive
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AP0202AT2L00XPGA0-DR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Image Signal Processor, 2 MP
  • Package Type: VFBGA-100
  • Package Case Outline: 138AH
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AP0202AT2L00XPGA0-TR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Image Signal Processor, 2 MP
  • Package Type: VFBGA-100
  • Package Case Outline: 138AH
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Frame Rate (fps): 30 
  • Video: 720p/60 fps  1080p/30 fps  1.2 MP/45 fps 
  • Output Format: H.264  MJPEG 
  • Compatible Sensors: AR0132AT  AR0136AT 
  • Package Type: VFBGA-100 
  • ON Semiconductor Full Web Site