AR0130CS: CMOS Image Sensor, 1.2 MP, 1/3"

Description: This 1/3-inch optical format HD (720p/60fps) senso...
  • This 1/3-inch optical format HD (720p/60fps) sensor provides high performance with its proven 3.75-µm pixel for mainstream surveillance cameras. The sensor enables OEMs to create cameras with day/night operating modes due to the low light (0 lux) sensing capabilities of the pixel that was engineered for enhanced near infrared (NIR) detection. For NIR applications the sensor provides increased sensitivity to lessen LED lighting requirements.
  • Features
    Applications
  • Camera
  • Security
  • Scanning
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0130CSSC00SPBA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", RGB, Parallel Interface, PLCC package with protective film (Dry Pack)
  • Package Type: PLCC-48
  • Package Case Outline: 776AL
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • AR0130CSSC00SPBA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", RGB, Parallel Interface, PLCC package (Dry Pack)
  • Package Type: PLCC-48
  • Package Case Outline: 776AL
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:195,200
  • AR0130CSSC00SPBA0-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", RGB, Parallel Interface, PLCC package (Dry Pack)
  • Package Type: PLCC-48
  • Package Case Outline: 776AL
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 152
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:912
  • AR0130CSSC00SPCA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", RGB, Parallel Interface, iLCC package with protective film, double side AR glass (Dry Pack)
  • Package Type: ILCC-48
  • Package Case Outline: 847AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR0130CSSC00SPCA0-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", RGB, Parallel Interface, iLCC package with protective film, double side AR glass (Dry Pack)
  • Package Type: ILCC-48
  • Package Case Outline: 847AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • AR0130CSSC00SPCA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", RGB, Parallel Interface, iLCC package, double side BBAR glass (Dry Pack)
  • Package Type: ILCC-48
  • Package Case Outline: 847AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR0130CSSC00SPCA0-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", RGB, Parallel Interface, iLCC package, double side AR glass (Dry Pack)
  • Package Type: ILCC-48
  • Package Case Outline: 847AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • AR0130CSSM00SPCA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Monochrome, Parallel Interface, iLCC package, double side AR glass (Dry Pack)
  • Package Type: ILCC-48
  • Package Case Outline: 847AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR0130CSSM00SPCA0-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Monochrome, Parallel Interface, iLCC package, double side AR glass (Dry Pack)
  • Package Type: ILCC-48
  • Package Case Outline: 847AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:240
  • AR0130CSSM00SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Monochrome, Multi Interface, die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:15,027
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 45 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.75 x 3.75 
  • Output Interface: Parallel  Multi 
  • Color: RGB  Mono 
  • Package Type: PLCC-48  ILCC-48 
  • ON Semiconductor Full Web Site