AR0132AT: CMOS Image Sensor, 1.2 MP 1/3"

Description: ON Semiconductor's AR0132AT 1/3-inch CMOS digital ...
  • ON Semiconductor's AR0132AT 1/3-inch CMOS digital image sensor with an active-pixel array of 1280H x 960V. It captures images in either linear or high dynamic range modes, with a rolling-shutter readout. It includes sophisticated camera functions such as auto exposure control, windowing, and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. The AR0132AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video. This sensor is compatible with ON Semiconductor's automotive image co-processors which provides megapixel HDR image processing.
  • Features
  • High Dynamic Range
  • Applications
  • Automotive
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    AR0132AT6B00XPD20
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0132AT6B00XPW90
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: WCAR
  • Container Qty: 1
  • AR0132AT6C00XPD20
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0132AT6C00XPEA0-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:56,765
  • AR0132AT6C00XPEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0132AT6C00XPEA0-DRBR1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:5,720
  • AR0132AT6C00XPEA0-TPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:6,000
  • AR0132AT6C00XPEA0-TRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • AR0132AT6C00XPW90
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: WCAR
  • Container Qty: 1
  • AR0132AT6G00XPEA0-AA-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0132AT6G00XPEA0-DRBR
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0132AT6G00XPEA0-DRBR1
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • AR0132AT6M00XPEA0-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0132AT6M00XPEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0132AT6M00XPEA0-DRBR1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • AR0132AT6M00XPEA0-TPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • AR0132AT6R00XPEA0-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0132AT6R00XPEA0-DPBR1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • AR0132AT6R00XPEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:15,600
  • AR0132AT6R00XPEA0-DRBR1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • AR0132AT6R00XPEA0-TPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • AR0132AT6R00XPEA0-TRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:172,632
  • AR0132AT6R00XPEA0-TRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP 1/3"
  • Package Type: IBGA-63
  • Package Case Outline: 503AF
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels: 1.2 
  • Frame Rate (fps): 60 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.75 x 3.75 
  • Output Interface:
  • Color: Mono  RGB  Other  RGB and Mono 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site