AR0134CS: 1.2 MP 1/3" GS CMOS Image Sensor

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior performance.The sensor integrates ON Semiconductor's smallest, high performance global shutter technology for high speed image capture into a 1/3-inch optical format high definition (HD) device. The 3.75-micron global shutter pixel with exceptional low light performance can stop action without the artifacts typically associated with conventional rolling shutter pixels.
  • Features
  • ON Semiconductor's 3rd Generation Global Shutter Technology
  • Superior low-light performance
  • HD video (720p60)
  • Video/Single Frame mode
  • Flexible row-skip modes
  • On-chip AE and statistics engine
  • Parallel and serial output
  • Support for external LED or flash
  • Auto black level calibration
  • Context switching
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0134CSSC00SPCA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AE
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:4,320
  • AR0134CSSC00SPCA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AE
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:4,320
  • AR0134CSSC00SPCA0-TPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AE
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • AR0134CSSC00SPCA0-TRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AE
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • AR0134CSSC00SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:20,800
  • AR0134CSSC00SUEA0-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • ON Semiconductor:1,381
  • AR0134CSSC00SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0134CSSC00SUEA0-TPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • AR0134CSSC00SUEA0-TRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • AR0134CSSM00SPCA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AE
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,400
  • AR0134CSSM00SPCA0-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AE
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • AR0134CSSM00SPCA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AE
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:21,600
  • AR0134CSSM00SPCA0-TPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AE
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • AR0134CSSM00SPCA0-TRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AE
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • AR0134CSSM00SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • ON Semiconductor:10,959
  • AR0134CSSM00SUEA0-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:1,560
  • AR0134CSSM00SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0134CSSM00SUEA0-TPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • AR0134CSSM00SUEA0-TRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • AR0134CSSM25SPCA0-TPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AE
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,710
  • AR0134CSSM25SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0134CSSM25SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0134CSSM25SUEA0-TPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • AR0134CSSM25SUEA0-TRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 MP 1/3" GS CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AG
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • Packages
    Applications
    Specifications
  • Type: CMOS 
  • Megapixels: 1.2 
  • Frame Rate (fps): 54 
  • Optical Format: 1/3 inch 
  • Shutter Type: Global Shutter  Global Rolling 
  • Pixel Size (µm): 3.75 x 3.75 
  • Output Interface: Parallel  HiSPi™ 
  • Color: RGB  Mono 
  • Package Type: ILCC-48  IBGA-63 
  • ON Semiconductor Full Web Site