AR0135CS: 1/3" 1.2 MP Global Shutter CMOS Image Sensor

Description: This 1/3-inch format, 1.2 MP imaging device has be...
  • This 1/3-inch format, 1.2 MP imaging device has been designed to address the challenging requirements of Industrial, consumer and IoT applications. The new global shutter sensor allows the camera to “freeze” fast moving scene data, and ensures effective synchronization with pulsed light sources. The AR0135 sensor incorporates a new innovative global shutter pixel design, with 10X lower dark current and 4X higher shutter efficiency vs. previous generation products. These improvements allow the sensor to produce clear, low-noise images, in both low-light and bright scenes, and in high temperature environments. This performance enables the required eye tracking and gesture detection functionality in 3D scanner, gesture recognition devices.
  • Features
  • ON Semiconductor’s Next Generation Global Shutter Technology
  • Superior Low-light Performance
  • HD Video (720p60)
  • Video/Single Frame Mode
  • Flexible Row-skip Modes
  • On-chip AE and Statistics Engine
  • Parallel and Serial Output
  • Support for External LED or Flash
  • Auto Black Level Calibration
  • Context Switching
  • Applications
  • Barcode scanner
  • 3D scanning
  • Positional tracking
  • Iris Scanning
  • Augmented Reality
  • Virtual Reality
  • Biometrics
  • Machine vision
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0135CS2C00SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Color 0 Deg Bare Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0135CS2C00SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Color 0 Deg iBGA with protective film, double sided BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:5,200
  • AR0135CS2C00SUEA0-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Color 0 Deg iBGA with protective film, double sided BBAR glass 260 MOQ
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,344
  • AR0135CS2C00SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Color 0 Deg iBGA without protective film, double sided BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:3,598
  • AR0135CS2C00SUEA0-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Color 0 Deg iBGA without protective film, double sided BBAR glass 260 MOQ
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • AR0135CS2C19SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Color 19 Deg Bare die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0135CS2C19SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Color 19 Deg iBGA with protective film, double sided BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0135CS2C19SUEA0-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Color 19 Deg iBGA with protective film, double sided BBAR glass 260 MOQ
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • AR0135CS2C19SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Color 19 Deg iBGA with No protective film, double sided BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0135CS2C19SUEA0-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Color 19 Deg iBGA with No protective film, double sided BBAR glass 260 MOQ
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • AR0135CS2M00SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Mono, 0 Deg CRA, Bare Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0135CS2M00SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Mono 0 Deg iBGA with protective film, double sided BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0135CS2M00SUEA0-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Mono 0 Deg iBGA with protective film, double sided BBAR glass 260 MOQ
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:7,115
  • AR0135CS2M00SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Mono 0 Deg iBGA without protective film, double sided BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0135CS2M00SUEA0-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Mono 0 Deg iBGA without protective film, double sided BBAR glass 260 MOQ
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • AR0135CS2M25SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Mono, 25 deg CRA, Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0135CS2M25SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Mono 25 Deg iBGA with protective film, double sided BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:17,889
  • AR0135CS2M25SUEA0-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Mono 25 Deg iBGA with protective film, double sided BBAR glass 260 MOQ
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:260
  • AR0135CS2M25SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Mono 25 Deg iBGA without protective film, double sided BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:15,600
  • AR0135CS2M25SUEA0-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/3" 1.2 MP Global Shutter CMOS Image Sensor, Mono 25 Deg iBGA without protective film, double sided BBAR glass 260 MOQ
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 260
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:780
  • Packages
    Applications
    Specifications
  • Type: CMOS 
  • Megapixels: 1.2 
  • Frame Rate (fps): 1.2MP 54fps, 720P 60fps  1.2MP 54fps, 720P 60fps 
  • Optical Format: 1/3 inch 
  • Shutter Type: Global Shutter 
  • Pixel Size (µm): 3.75 x 3.75 
  • Output Interface: Parallel  HiSPi™ 
  • Color: RGB  Mono 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site